Technical Data
Safe Digital Inputs
The drive supports 4 safe digital inputs. The safe inputs are configurable for single channel or dual channel, for axis1 or for axis2 or for both axes.
|
|
|
Safety Level |
Single Safe Input |
Dual Safe Inputs |
|---|---|---|
|
SIL2, PLd Cat. 3 |
ü |
ü |
|
SIL3, PLe Cat. 4 |
— |
ü |
Pinout
|
Conn./Pin |
Signal |
Description |
|
|---|---|---|---|
|
X21 |
B3 |
+24 V |
+24 VDC for digital I/O |
|
X21 |
B4 |
DGND |
Ground for digital I/O |
|
X21 |
A11 |
SIN1 |
Configurable, for example SS1 channel A axes 1&2 |
|
X21 |
B11 |
SIN2 |
Configurable, for example SS1 channel B axes 1&2 |
|
X22 |
A12 |
SIN3 |
Configurable, for example STO channel A axis 2 |
|
X22 |
B12 |
SIN4 |
Configurable, for example STO channel B axis 2 |
Input parameters (setting see Parameters Editor)
| Parameter | Name | Description |
Default
|
||
|---|---|---|---|---|---|
|
Dual safe input 1 |
Associates safe inputs SIN1 and SIN2 to dual channel input 1 for an axis. |
|
|||
|
Dual safe input 2 |
Associates safe inputs SIN3 and SIN4 to dual channel input 2 for an axis. |
|
|||
|
Failure acknowledgement via I/O |
Specifies the safe digital input, which can be associated for the acknowledgment of the IO failures. |
|
|||
|
Digital input distinct test pulse monitoring |
Specifies if the safe digital input monitoring for distinct test pulses is enabled |
|
|
For wiring strategy to be able to reach the necessary SIL/PL, refer to Activation By Safe Digital Inputs. For descriptions of safety parameters, refer to the Functional Safety Parameter Reference Functional Safety Parameter Reference. |
If dual channel mode is selected, the drive supervises whether the two inputs are in a different state for longer than 100 ms. If they are different for more than 100 ms, a fault reaction is triggered (see the specific safety function for details).
|
If you configure the safe inputs to accept non-distinct test pulses then you should make a fault exclusion on the input wiring or provide other justification that input wiring faults cannot be dangerous such as cable segregation or individual shielding. |
|
The Safety Controller used must be compatible with OSSD (Output Switching Signal Device) according to IEC 61496-1. OSSD requirements (see "OSSD"). |
Safe Digital Outputs
The drive has 2 paired or 4 single safe digital outputs in order to signal the safety condition of the drive to an external safety PLC or to activate external devices (for example a (SDB) relay). The safe digital outputs are current sourcing when activated. They are deactivated to indicate a fault condition or activate a safety device.
|
|
If an inductive load (relay or similar) is used, a freewheeling diode must be added to the load.
|
Safety Level |
Single safe output |
Dual safe outputs |
|---|---|---|
|
SIL2, PLd Cat. 3 |
ü |
ü |
|
SIL3, PLe Cat. 4 |
— |
ü |
Pinout
|
X21 |
Signal |
Description |
|---|---|---|
|
B7 |
SOUT1 |
Configurable, for example STO status of axis 1 |
|
B8 |
SOUT2 |
Configurable, for example STO status of axis 2 |
|
B9 |
SOUT3 |
Configurable |
|
B10 |
SOUT4 |
Configurable |
Output parameters (setting see Parameters Editor)
| Parameter | Name | Description | Default |
|---|---|---|---|
|
Dual safe output |
Associates two safe outputs to a dual channel output for axis #. |
Disabled |
|
|
Source selection of safe dual output |
Selects the state of a safety function, which is provided for a safe dual output 1/2. |
Off |
|
|
Source selection of safe digital output |
Selects the state of a safety function, which is provided for SOUT1 to 4. |
Off |
|
For descriptions of safety parameters refer to Functional Safety Parameter Reference (see "Functional Safety Parameter Reference"). |
Factory Defaults without FSoE
NOTICE: After delivery, the drive is ready for operation with a pre-configured STO function.
|
Item |
Parameter |
Factory Default |
|---|---|---|
|
SafeID |
Rotary switches: "01" (S1 = 0, S2 = 1). |
|
|
FSoE Address |
Axis 1: 101 (SafeID*100+1) |
|
|
SIN1, 2 |
Axis 1: STO |
|
|
SIN3, 4 |
Axis 2: STO (dual axis drives only) |
|
|
SOUT1, 2, 4 |
0xFF (On) |
|
|
SOUT3 |
0x00 (Off) |
|
|
Password |
“SafeMotionMonitorxyz” where “xyz” = last three digits of drive serial number |
|
Different default settings apply when using SRA parameters.





